SOUTHWIRE, POLAR SOLAR 12/3 SEOW 2' YELLOW TRITAP OUTDOOR COLD WEATHER EXTENSION CORD WITH POWER LIGHT INDICATOR

Southwire #: 3482SW8802 Model #: 3482SW8802

Polar/Solar® extension cords are built to stay flexible under the most extreme temperatures

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • HEAVY DUTY
  • HIGHLY VISIBLE
  • EXTRA DURABLE
  • WATERPROOF
  • LIGHTED END
  • 15 Amps, 125 Volts, 1875 Watts

Specifications

Stock # 3482SW8802 3482SW8802
Model # 3482SW8802 3482SW8802
UPC # 029892034825 029892034825
Product Height 13.0 33.02 inch cm
Product Width 1.38 3.51 inch cm
Depth 2.0 5.08 inch cm
Product Weight 0.895 0.41 lbs kg
Maximum Amps 15 15
Brand Polar/Solar® Polar/Solar®
UL Certified Yes Yes
CUL Certified Yes Yes
Cord Length (ft) (cm) 2 60.96
Gauge 12/3 12/3
Jacket Color YELLOW YELLOW
Material SEOW SEOW
Plug Configuration NEMA 5-15P NEMA 5-15P
Tritap Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;