SOUTHWIRE, POLAR SOLAR 10/3 SJEOW 100' YELLOW TRITAP OUTDOOR COLD WEATHE R EXTENSION CORD WITH POWER LIGHT INDICATOR

Southwire #: 3589SW0002 Model #: 3589SW0002

Polar/Solar® extension cords are built to stay flexible under the most extreme temperatures

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • MADE IN THE USA
  • Rated for -58F to 221F (-50C to 105C) Polar/Solar extension cords are built to stay flexible under the most extreme temperatures.
  • EXTRA HEAVY DUTY 100 foot 3-outlet all-copper wire extension cord recommended for use with extra heavy duty equipment and tools
  • HIGHLY VISIBLE bright yellow jacket provides extra safety as well as prevents loss and theft on jobsites
  • EXTRA DURABLE oversized, clear molded plug prevent accidental bending or breaking and UL listed for your safety
  • 15 Amps, 125 Volts, 1875 Watts
  • Abrasion, chemical and oil resistant
  • Common Applications: Cable Puller, Chop Saw, Rotary Hammer Drill

Specifications

Stock # 3589SW0002 3589SW0002
Model # 3589SW0002 3589SW0002
UPC # 029892035891 029892035891
Product Height 15.5 39.37 inch cm
Product Width 12.25 31.12 inch cm
Depth 100.0 254.00 inch cm
Product Weight 22.082 10.02 lbs kg
Maximum Amps 15 15
Brand Polar/Solar® Polar/Solar®
UL Certified Yes Yes
Cord Length (ft) (cm) 100 3048.00
Gauge 10/3 10/3
Jacket Color YELLOW YELLOW
Material SJEOOW SJEOOW
Plug Configuration NEMA 5-15P NEMA 5-15P
Tritap Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;