SOUTHWIRE, ROYAL 12/3 SJOOW 50' BLACK RUBBER EXTENSION CORD WITH POWER L IGHT INDICATOR

Southwire #: 3678SW0008 Model #: 3678SW0008

Thermoset rubber jacketed cords have superior resistance to high temperature environments and materials, without losing the chemical and abrasion resistance of other premium and TPE cords.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • FLEXIBLE IN A WIDE RANGE OF TEMPERATURES
  • MADE IN THE USA
  • Rated for -40F to 194F (-40C to90C) Royal welding extension cords are resistant to welding slag and are the most flexible extension cord Southwire makes
  • HEAVY DUTY 50 foot all-copper wire extension cord recommended for use with heavy duty equipment and tools
  • EXTRA DURABLE oversized, clear molded plug prevent accidental bending or breaking and UL listed for your safety
  • Highly reistant to flame, acid, oils, chemicals and abrasion
  • 15 Amps, 125 Volts, 1875 Watts

Specifications

Stock # 3678SW0008 3678SW0008
Model # 3678SW0008 3678SW0008
UPC # 029892036782 029892036782
Depth 50.0 127.00 inch cm
Product Weight 8.937 4.05 lbs kg
Maximum Amps 15 15
Brand Royal® Royal®
Cord Length (ft) (cm) 50 1524.00
Gauge 12/3 12/3
Jacket Color BLACK BLACK
Material SJOOW SJOOW
Plug Configuration NEMA 5-15P NEMA 5-15P
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;