14/3 STOW 30A Power M-15A F Cord Set

SKU: 30AM15AF12
Download Category Specifications:
Excel Table

Features & Benefits

  • 30 Amp Male, 15 Amp Female
  • Length: 12"
  • Heavy duty adapter
  • Constructed of 100% copper

Specifications

measurement
imperial metric
Stock # 30AM15AF12 30AM15AF12
UPC # 024098301511 024098301511

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;