4-in-1 Magnetic Rotary Driver

4-in-1 Magnetic Rotary Driver

SKU: 65028540 Model: SD4N1C
Download Category Specifications:
Excel Table

Features & Benefits

  • 4 in 1 includes: #1 & #2 Phillips, 3/16" & 1/4" Slotted
  • Magnetic Bit Holder
  • Chrome plated finish for corrosion resistance
  • Heavy Duty steel shanks with bolsters for wrench assisted turning
  • Comfort grip handle provides extra comfort and maximum torque

Specifications

measurement
imperial metric
Stock # 65028540 65028540
Model # SD4N1C SD4N1C
UPC # 032886699368 032886699368
Product Height 9.3 23.62 inch cm
Product Width 1.28 3.25 inch cm
Depth 1.28 3.25 inch cm
Product Weight 0.75 0.34 lbs kg
Warranty Lifetime No Hassle Warranty Lifetime No Hassle Warranty

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;