Made In America 6 Piece Apprentice Kit

Made In America 6 Piece Apprentice Kit

SKU: 65187940 Model: 6PUSAKIT

Southwire is proud to introduce our new made in the USA apprentice kit! The tools in this kit are built to withstand jobsite wear and tear. Constructed with Fire Rivet™ technology, our pliers are designed to provide clean cuts with no wobble while our wire stripper is made from durable heat-treated steel for longer life. Our screwdrivers feature a comfortable hex shaped handle for maximum torque and a tether hole for lanyard attachment.

Download Category Specifications:
Excel Table

Features & Benefits

  • SCP9TPCD-US: 9" Side Cutting Pliers
  • DCPA8D-US: 8" Diagonal Cutting Pliers
  • TCC9D-US: 9" Terminal Crimper Cutter
  • S1018SOL-US: Wire Stripper
  • SD1/4C6US: 1/4" Cabinet Tip Screwdriver
  • SD2P4US: #2 Phillip’s Head Screwdriver

Specifications

measurement
imperial metric
Stock # 65187940 65187940
Model # 6PUSAKIT 6PUSAKIT
UPC # 032886719639 032886719639

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;