Cylinder Cart - 209-16P - 16” wheel

SKU: 782426 Model: 209-16P
The Sumner* 209 cylinder cart is rated to carry (2) cylinders up to 9" in diameter
Download Category Specifications:
PDF Excel Table

Features & Benefits

  • The 209 cylinder carts feature a balanced design for comfortable handling on smooth, level surfaces
  • Carts come with trays and hose hooks
  • Handle grips offer better control and stability
  • Features a 10" semi-pneumatic wheel
  • Fast locking cylinder retention chain
  • Includes Tool Tray

Specifications

measurement
imperial metric
Stock # 782426 782426
Model # 209-16P 209-16P
UPC # 661165824261 661165824261
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 29ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;