Tainer Mac 45 - Discontinued

SKU: 784989 Model: TM45B

This item is now discontinued. The Tainer Mac 45 is a mobile, heavy-duty stacking container.

Download Category Specifications:
PDF Excel Table

Features & Benefits

  • Transports 1,500 lbs / 680 kg of material
  • Large storage capacity
  • Four 6" heavy-duty lockable casters
  • Posts for stacking and steering
  • Fits through 36" (91 cm) doorway
  • Stacks with other Sumner Stacking Macs

Specifications

measurement
imperial metric
Stock # 784989 784989
Model # TM45B TM45B
UPC # 661165849899 661165849899
Product Height 24.0 60.96 inch cm
Product Width 30.0 76.20 inch cm
Depth 45.0 114.30 inch cm
Brand Tainer Mac Tainer Mac

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 29ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 56ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;