8" Long Nose Pliers

8" Long Nose Pliers

SKU: 58992840 Model: LNP8S
These 8" long nose pliers feature a slim head profile that permits access to cramped spaced where a full sized tool won't get the job done. Built for durability, these drop forged pliers have a dual material double-molded grip and should be in every tool bag.
Download Category Specifications:
PDF Excel Table

Features & Benefits

  • INDUCTION HARDENED cutting blades ensure efficient and lasting cutting surfaces for hard and soft wire
  • STRIP wire stripping function
  • LONG NOSE design for forming and looping wire and handling small parts
  • SMOOTH ACTION and no wobble with hot-riveted pivot joint
  • Heavy-duty design for greater cutting power
  • Strips 12 AWG solid wire

Specifications

measurement
imperial metric
Stock # 58992840 58992840
Model # LNP8S LNP8S
UPC # 032886944116 032886944116
Product Height 8.5 21.59 inch cm
Product Width 2.13 5.41 inch cm
Depth 0.88 2.24 inch cm
Product Weight 0.64 0.64
Warranty Lifetime No Hassle Warranty Lifetime No Hassle Warranty

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 35ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;