USA 8" Angled High-Leverage Diagonal Pliers

USA 8" Angled High-Leverage Diagonal Pliers

SKU: 64807540 Model: DCPA8D-US
The DCPA8D-US is built to withstand jobsite wear and tear. It is assembled with hot rivet technology and made from American forged steel. These pliers have a high-leverage design that provides maximum cutting power. Our tradesmen and women meet every job with heart and pride. Their tools should, too.
Download Category Specifications:
PDF Excel Table

Features & Benefits

  • Made from American forged steel for durability
  • Hot riveted pivot joint for smooth, sturdy action
  • Effectively cuts most hardened wire, ACSR, bolts, screws, and nails
  • High-leverage design provides maximum cutting power

Specifications

measurement
imperial metric
Stock # 64807540 64807540
Model # DCPA8D-US DCPA8D-US
UPC # 032886997556 032886997556
Product Height 10.13 25.73 inch cm
Product Width 3.88 9.86 inch cm
Depth 10.13 25.73 inch cm
Product Weight 0.6 0.6
Warranty Lifetime No Hassle Warranty Lifetime No Hassle Warranty
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;