400A AC Clamp Meter - Discontinued

400A AC Clamp Meter - Discontinued

SKU: 58290040 Model: 21010N

This item is now discontinued. This 400A AC clamp meter combines the features needed for the professional electrician including a built-in non-contact AC Voltage Detector, and Multimeter with Capacitance and Temperature functions.

Download Category Specifications:
PDF Excel Table

Features & Benefits

  • 400A AC clamp meter combines the features needed for routine electrical repairs including a built-in non-contact AC Voltage Detector and Multimeter, Capacitance and Temperature functions.
  • Built-in non-contact AC voltage detector
  • Impact resistant double molded housing also provides comfortable grip
  • CAT lll 600V, UL Listed

Specifications

measurement
imperial metric
Stock # 58290040 58290040
Model # 21010N 21010N
UPC # 032886909771 032886909771
Safety Rating CAT III 600V, UL Listed CAT III 600V, UL Listed
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;