TechnicianPRO™ Auto Range Multimeter

TechnicianPRO™ Auto Range Multimeter

SKU: 63028701 Model: 14060S
This built-tough multimeter offers a CAT IV safety rating and an IP67 waterproof and dust tight housing. With 11 measuring functions, backlit controls, and a powerful built-in work light, it’s fully equipped for a wide range of applications.
Download Category Specifications:
PDF Excel Table

Features & Benefits

  • Lighted controls and backlit display allow use in dimly lit areas
  • 11 measuring functions
  • Powerful LED work light
  • Rugged IP67 waterproof and dust tight housing
  • CAT IV 600V/CAT lll 1000V safety rating, UL listed

Specifications

measurement
imperial metric
Stock # 63028701 63028701
Model # 14060S 14060S
UPC # 032886963322 032886963322
Product Height 6.698 17.01 inch cm
Product Width 2.364 6.00 inch cm
Product Weight 0.9 0.41 lbs kg
Safety Rating 6000 Count with Bar Graph 6000 Count with Bar Graph

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 39ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;