4" Square Extension/Adapter Ring, 1-1/2" Deep - Welded, W/Conduit KO's

Southwire #: 53151-SUB Model #: 53151-SUB

4IN SQ EXTRNG 1-1/2D FOR UTIL

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Converts Switch box to 4" Square
  • Combination knockouts allow for greater wiring flexibility
  • Combination Phillips/Slotted screw heads.

Specifications

Model # 53151-SUB 53151-SUB
UPC # 785592108517 785592108517
Product Height 1.5 3.81 inch cm
Product Width 4.0 10.16 inch cm
Product Weight 0.56 0.25 lbs kg
Material Galvanized Steel Galvanized Steel
Cubic Capacity 21.0 (344.1) 21.0 (344.1)
Standard Package 25 25
Bottom Knockouts (2) 3/4", (3) 1/2" (2) 3/4", (3) 1/2"
Side Knockouts (6) 1/2", (6) 1/2" - 3/4" (6) 1/2", (6) 1/2" - 3/4"
Color Silver Silver
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;