2118 CONTRACTOR LIFT (18'/650 LBS.)

Southwire #: 783651 Model #: 2118

The Sumner* Series 2100 Contractor Lifts are ideal for construction, HVAC and industrial work.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Designed for loads up to 650 lbs.
  • Easily flown in using the integrated lifting eye
  • Pulley Guard provides 360° of cable protection
  • Forks reverse to maximize lifting height
  • Plunger pins eliminate extra tools and loose parts
  • Quickly breaks down for storage and transportation

Specifications

Model # 2118 2118
UPC # 661165836516 661165836516
Product Height 220.47 559.99 inch cm
Product Width 84.0 213.36 inch cm
Product Length/Depth 73.0 185.42 inch cm
Product Weight 371.0 168.28 lbs kg
Weight UOM LB LB
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;