APPLICATION
Southwire Type TFN/TFFN or MTW or AWM may be used as fixture wire, machine tool wiring, or appliance wiring material as specified in the National Electrical Code® and other applicable codes and standards. Voltage for all applications is 600 volts. Allowable temperatures are as follows:
- TFN/TFFN- Dry locations not to exceed 90°C
- AWM- When rated as appliance wiring material in dry locations, conductor temperatures not to exceed 105°C
- MTW- Wet locations or when exposed to oil at temperatures not to exceed 60°C or dry locations not to exceed 90°C (with ampacity limited to that for 75°C conductor temperature per NFPA 79)
FEATURES
- Gasoline and Oil Resistant II
- MTW- Stranded Constructions Only
- RoHS Compliant
Cond. Size | 18 AWG 18 AWG | |
Conductor Number | 1 1 | |
Cond. Strands | 16 16 | |
Diameter Over Conductor (in) (cm) | 0.045 0.11 | inch cm |
Inner Layer Thickness (mils) (mm) | 15 0.38 | mils mm |
Outer Layer Thickness (mils) (mm) | 5 0.13 | mils mm |
Approx. OD (in) (cm) | 0.085 0.22 | inch cm |
Copper Weight (lbs/1000') (kgs/km) | 4 6 | lbs/1000' kgs/km |
Approx. Weight (lbs/1000') (kgs/km) | 7 10 | lbs/1000' kgs/km |