APPLICATION
Southwire XHHW-2 copper conductors circuit sizes are primarily used in conduit, or other recognized raceways, and branch circuit wiring, as specified in the National Electrical Code. XHHW-2 copper conductors may be used in wet or dry locations at temperatures not to exceed 90°C. Voltage rating for XHHW-2 conductors is 600 volts or 1000 volts. Suitable for use in Health Care Facilities per Section 517.160 of the National Electrical Code where a dielectric constant of less than 3.5 maybe specified.
FEATURES
- SIS - Sizes 14 AWG through 10 AWG
- RoHS Compliant
Cond. Size | 10 AWG 10 AWG | |
Conductor Number | 1 1 | |
Cond. Strands | Solid Solid | |
Diameter Over Conductor (in) (cm) | 0.101 0.26 | inch cm |
Inner Layer Thickness (mils) (mm) | 30 0.76 | mils mm |
Approx. OD (in) (cm) | 0.162 0.41 | inch cm |
Copper Weight (lbs/1000') (kgs/km) | 30 45 | lbs/1000' kgs/km |
Approx. Weight (lbs/1000') (kgs/km) | 37 55 | lbs/1000' kgs/km |