Used for primary and secondary overhead distribution where limited space is available or desirable for rights of way. Installed as an uninsulated conductor; however, covering is effective in preventing direct shorts and instantaneous flashovers should tree limbs or other objects contact conductors in such close proximity. The resulting close-proximity configuration minimizes the amount of space and hardware required for line installation; particularly useful in congested areas such as alleyways or tight corridors.
No. of Conductors | 1 1 | |
Size (AWG or kcmil) (mm2) | 652.4 KCMIL 652.4 KCMIL | |
No. of Strands | 19 19 | |
Nom. OD (mils) (mm) | 1266 32.17 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 853 1270 | lbs/1000' kgs/km |
Southwire’s 15kV – 35kV covered multi-layer tree wire meets or exceeds all applicable ICEA specifications and the following ASTM specifications:
Conductors are concentrically stranded, AAC (1350-H19), either compressed or full compact depending on conductor size, AAAC. Available with high-density track-resistant polyethylene.