2/C 3/C or 4/C CU 600V XLPE XHHW-2 Aluminum Interlocked Armor PVC Control Cable With Ground

2/C 3/C or 4/C CU 600V XLPE XHHW-2 Aluminum Interlocked Armor PVC Control Cable With Ground

Type MC Control Cable 600Volt Copper Conductors, Cross Linked Polyethylene (XLPE) Insulation XHHW-2 Aluminum Interlocked Armor (AIA), Polyvinyl Chloride (PVC) Jacket with 1 Insulated Green CU Ground
Download Category Specifications:
PDF Excel Table

Application

Specifications

measurement
imperial metric
Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
555413 3 3 14 AWG 14 AWG 7 7 30 0.76 630 16.02 192 286
578426 2 2 12 AWG 12 AWG 7 7 30 0.76 612 15.55 187 279
555149 3 3 12 AWG 12 AWG 7 7 30 0.76 653 16.61 222 331
573502 4 4 12 AWG 12 AWG 7 7 30 0.76 673 17.10 254 378
568457 2 2 10 AWG 10 AWG 7 7 30 0.76 660 16.76 243 362
568458 3 3 10 AWG 10 AWG 7 7 30 0.76 703 17.86 289 430
573500 4 4 10 AWG 10 AWG 7 7 30 0.76 730 18.56 331 492

Standards & References

Construction

Resources

There are no downloadable resources for this product.