3/C 600 or 1000 Volt Cu (FR-XLPE) XHHW-2 CPE Jacket Power Cable Halo-Flex™ Type TC-ER-HL

Halo-Flex™ Type TC-ER-HL Control Cable 600 or 1000 Volt Copper Conductors, Cross Linked Polyethylene (XLPE) Insulation XHHW-2 -40°C Thermoplastic (CPE) Jacket, Control Cable Conductor Identification Method 1 Table 2

Download Category Specifications:
PDF Excel Table

Application

Southwire’s Halo-Flex™ 600 or 1000 Volt Type TC-ER-HL power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. A gas/vapor-tight polymeric sheath is exturded over the core. For uses in Class I, II, and III, Division 1 and 2 hazardous locations per NEC Article 501, 502, and 503. Listed for exposed runs in hazardous locations (TC-ER-HL) per NEC 336.10. - 40°C cold bend and cold impact.

Specifications

measurement
imperial metric
Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
678654 3 3 750 KCMIL 750 KCMIL 1850 1850 80 2.03 4 4 3116 79.16 9416 14013
678651 3 3 500 KCMIL 500 KCMIL 1221 1221 65 1.65 6 6 2482 63.05 6057 9014
674816 3 3 350 KCMIL 350 KCMIL 855 855 65 1.65 6 6 2160 54.86 4553 6776
678647 3 3 250 KCMIL 250 KCMIL 627 627 65 1.65 8 8 1935 49.16 3444 5125
679916 3 3 8 AWG 8 AWG 41 41 45 1.14 14 14 782 19.88 403 600
679919 3 3 6 AWG 6 AWG 65 65 45 1.14 12 12 888 22.57 569 847
678561 3 3 4 AWG 4 AWG 112 112 45 1.14 12 12 998 25.36 783 1165
674799 3 3 2 AWG 2 AWG 168 168 45 1.14 10 10 1150 29.21 1109 1650
674802 3 3 1/0 AWG 1/0 AWG 259 259 55 1.40 10 10 1370 34.80 1613 2400
674806 3 3 2/0 AWG 2/0 AWG 324 324 55 1.40 10 10 1550 39.37 2016 3000
674809 3 3 3/0 AWG 3/0 AWG 418 418 55 1.40 8 8 1553 39.47 2387 3552
674813 3 3 4/0 AWG 4/0 AWG 532 532 55 1.40 8 8 1741 44.23 2955 4397

Standards & References

  • ASTM B3 Standard Specification for Soft or Annealed Copper Wire
  • ASTM B174 Standard Specification for Bunch-Stranded Copper
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 1277 Electrical Power and Control Tray Cables
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • UL 2225 Cables and Cable-Fittings For Use In Hazardous (Classified) Locations
  • ICEA S-58-679 Control Cable Conductor Identification Method 1 Table 2
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • MSHA Approved

Construction

  • Conductor: Flexible Stranded Rope-Lay Class K Copper per ASTM B174
  • Insulation: Cross Linked Polyethylene (XLPE) Type XHHW-2, 30 Mils thick for all sizes
  • Filler: Green insulated ground same size as phase conductor
  • Filler: Polypropylene filler as needed to fill interstecies
  • Rip Cord: Rip cord for quick removal of extruded polymeric layer and jacket
  • Separator: Mylar for ease of stripability. Optional metal shield
  • Extruded Polymeric Layer: 60 mils Extruded Polymeric Fill Layer
  • Overall Jacket: -40°C Thermoplastic Chlorinated Polyethylene (CPE) Jacket

Resources

There are no downloadable resources for this product.