3/C AL 600V XLPE XHHW-2 AIA PVC Power Cable With Ground AT 50%. Silicone Free

3/C AL 600V XLPE XHHW-2 AIA PVC Power Cable With Ground AT 50%. Silicone Free

Type MC Power Cable 600Volt Three Conductor Aluminum, Cross Linked Polyethylene (XLPE) insulation XHHW-2 Three Bare AL 50% Ground Aluminum Interlocked Armor (AIA), Polyvinyl Chloride (PVC) Jacket with. Silicone Free.
Download Category Specifications:
PDF Excel Table

Application

Southwire’s 600 Volt Type MC power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of op- erating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. The ground is sized to 50% of the phase conductor with three separate bare grounds one in each interstecie between condutors. Silicone Free.

Specifications

measurement
imperial metric
Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
576220 3 3 750 KCMIL 750 KCMIL 58 58 80 2.03 2790 70.89 4054 6033

Standards & References

  • ASTM B800 8000 Series Aluminum Alloy Wire
  • ASTM B836 Compact Rounded Stranded Aluminum Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 1569 Metal-Clad Cables
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-58-679 Control Cable Conductor Identification Method 3 (1-BLACK, 2-RED, 3-BLUE)
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test

Construction

  • Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
  • Insulation:Cross Linked Polyethylene (XLPE) Type XHHW-2
  • Grounding Conductor:Three separate ground wires with a combined circular mil of 50% of the phase condutor. Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
  • Filler:Paper filler or Polypropylene filler
  • Binder:Polypropylene tape
  • Armor:Aluminum Interlocked Armor (AIA)
  • Overall Jacket:Polyvinyl Chloride (PVC) Jacket

Resources

There are no downloadable resources for this product.