3/C CU 15kV 220 NLEPR 133% AIA CPE MV-105

Type MV-105 Three Conductor Copper, 220 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% Insulation Level, Tape Shield, 50% Ground Aluminum Interlocked Armor (AIA), Polyvinyl Chloride (PVC) Jacket.

Download Category Specifications
PDF Excel Table

Application

Specifications

Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
649443
3 3
2 AWG 2 AWG
7 7
220 5.59
6 6
2250 57.15
2385 3549
646907
3 3
500 KCMIL 500 KCMIL
37 37
220 5.59
1 1
3429 87.10
8081 12027

Standards & References

Construction

Resources

There are no downloadable resources for this product.