3/C CU 15kV 220 NLEPR 133% ARMOR-X PVC MV-105

3/C CU 15kV 220 NLEPR 133% ARMOR-X PVC MV-105

Type MV-105 Three Conductor Copper, 220 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% Insulation Level, Tape Shield, Continuous Corrugated Welded Aluminum Armor (Armor-X), Polyvinyl Chloride (PVC) Jacket
Download Category Specifications:
PDF Excel Table

Application

Southwire’s 15KV ARMOR-X are armored cables for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, 250°C for short circuit conditions, and -50°C for cold bend. For uses in Class I, II, and III, Division 1 and 2 hazardous locations per NEC Article 501, 502, and 503.

Specifications

measurement
imperial metric
Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
890663 3 3 2 AWG 2 AWG 7 7 6 6 2460 62.48 2657 3954
890664 3 3 1/0 AWG 1/0 AWG 19 19 4 4 2700 68.58 3341 4972
890665 3 3 2/0 AWG 2/0 AWG 19 19 4 4 2700 68.58 3623 5391
890666 3 3 4/0 AWG 4/0 AWG 19 19 3 3 2900 73.66 4751 7071
890667 3 3 250 KCMIL 250 KCMIL 37 37 2 2 3030 76.96 5314 7908
890668 3 3 350 KCMIL 350 KCMIL 37 37 2 2 3390 86.11 7371 10969
890669 3 3 500 KCMIL 500 KCMIL 37 37 1 1 3710 94.23 8861 13187
550439 3 3 750 KCMIL 750 KCMIL 58 58 1/0 1/0 4020 102.11 12364 18400

Standards & References

  • ASTM B3 Standard Specification for Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 1072 Medium-Voltage Power Cables
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-93-639 (NEMA WC 74) 5-46 KV Shielded Power Cable
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • AEIC CS-8 Specification for extruded dielectric shielded power cables rated for 5 through 46KV
  • ABS Listed as CWCMC

Construction

  • Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  • Conductor Shield:Semi-conducting cross-linked copolymer
  • Insulation:220 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% Insulation Level,
  • Insulation Shield:Stripable semi-conducting cross-linked copolymer
  • Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
  • Grounding Conductor:Class B compressed stranded bare copper ground per ASTM B3 and ASTM B8
  • Filler:Wax paper filler
  • Binder:Polypropylene tape
  • Armor:Continuous Corrugated Welded Aluminum Armor (Armor-X)
  • Overall Jacket:Polyvinyl Chloride (PVC)

Resources

There are no downloadable resources for this product.