3/C CU 5kV 115 NLEPR 133% ARMOR-X MC HL PVC MV-105 VFD

Type MV-105 Three Conductor Copper, 115 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% Insulation Level, Tape Shield, Continuous Corrugated Welded Aluminum Armor (Armor-X), Polyvinyl Chloride (PVC) Jacket. Suitable for VFD Applications. Type MC HL

Download Category Specifications
PDF Excel Table

Application

Southwire’s 5KV ARMOR-X MC HL are armored cables for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, 250°C for short circuit conditions, and -50°C for cold bend. For uses in Class I, II, and III, Division 1 and 2 hazardous locations per NEC Article 501, 502, and 503. Suitable for VFD application.

Specifications

Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
890636
3 3
2 AWG 2 AWG
7 7
10 10
1796 45.62
1869 2781
890638
3 3
1/0 AWG 1/0 AWG
19 19
8 8
2166 55.02
2531 3766
890639
3 3
2/0 AWG 2/0 AWG
19 19
8 8
2166 55.02
2806 4176
890640
3 3
4/0 AWG 4/0 AWG
19 19
6 6
2448 62.18
3997 5948
890641
3 3
250 KCMIL 250 KCMIL
37 37
6 6
2448 62.18
4702 6998
890642
3 3
350 KCMIL 350 KCMIL
37 37
6 6
2708 68.78
5913 8799
890643
3 3
500 KCMIL 500 KCMIL
37 37
4 4
3038 77.17
7546 11229
890644
3 3
750 KCMIL 750 KCMIL
61 61
4 4
3718 94.44
10630 15820

Standards & References

  • ASTM B3 Standard Specification for Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 1072 Medium-Voltage Power Cables
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-93-639 (NEMA WC 74) 5-46 KV Shielded Power Cable
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • AEIC CS-8 Specification for extruded dielectric shielded power cables rated for 5 through 46KV
  • ABS Listed as CWCMC

Construction

  • Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  • Conductor Shield:Semi-conducting cross-linked copolymer
  • Insulation:115 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% Insulation Level
  • Insulation Shield:Stripable semi-conducting cross-linked copolymer
  • Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
  • Grounding Conductor:3 Class B compressed stranded bare copper ground per ASTM B3 and ASTM B8
  • Filler:Wax paper filler
  • Binder:Polypropylene tape
  • Armor:Continuous Corrugated Welded Aluminum Armor (Armor-X)
  • Overall Jacket:Polyvinyl Chloride (PVC)

Resources

There are no downloadable resources for this product.