Romex® Brand SIMpull® Control & Signal Cable

Copper Conductors. SIMpull® Jacket Designed for Easier Pulling.

Download Category Specifications
PDF Excel Table

Application

"ROMEX® SIMpull® Low-Voltage Control & Signal Cable is a class 2 power-limited circuit cable for use in lighting control and dimming applications. Temperature range is -20°C to +60°C. Sunlight Resistant. "

Specifications

Select a set of products below for more information:
Conductor
Size (AWG or kcmil) (mm2) No. of Conductors No. of Strands Nom. OD (mils) (mm) Jacket Thickness (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Color Code 1
643505
16 AWG 16 AWG
2 2
1 1
20 0.51
22 32

Standards & References

ROMEX® SIMpull® Low-Voltage Control & Signal Cable complies with the following:

  • 150V rating per NEC® Article 725
  • UL listed to UL 13
  • Type CL2
  • Meets FT4 / IEEE 1202 Vertical Tray Flame Test
  • RoHS 2 Chemical Limit Compliant

Construction

ROMEX® SIMpull® Low-Voltage Control & Signal Cable is manufactured using solid copper conductors with 6 mils of PVC insulation. These conductors are covered with an overall light blue PVC jacket using SIMpull® technology for easier pulling resulting in easier installation. Ripcord included for easier separation of jacket during termination.

Resources

There are no downloadable resources for this product.