750 STR 3E AL (380mm2) SIMpull™ XHHW-2 BLACK 2500 FT

750 STR 3E AL (380mm2) SIMpull™ XHHW-2 BLACK 2500 FT

SKU: 56714005
1000 Volts/600 Volts Alumaflex® Brand Aluminum Alloy (AA-8176) Conductor. Cross-linked Polyethylene (XLPE) Insulation. Moisture Resistant High Heat.
Download Category Specifications:
PDF Excel Table
Register or Save Product
Add to Bill of Materials
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Southwire® SIMpull XHHW-2® aluminum conductors are primarily used in conduit or recognized raceways for service and feeder wiring as specified in the National Electrical Code. XHHW-2 conductors may be used in wet or dry locations at temperatures not to exceed 90°C. Voltage rating for XHHW-2 conductors is 1000 volts. Suitable for use in Health Care Facilities per section 517.160 of the NEC where a dielectric constant of 3.5 or less may be specified. This product is designed to be installed without the application of pulling lubricant.

Specifications

measurement
imperial metric
Stock # 56714005 56714005
Size (AWG or kcmil) 750 KCMIL 750 KCMIL
No. of Strands 58 58
Nom. OD (mils) (mm) 1072 27.23 mils mm
Insulation Thickness (mils) (mm) 82 2.08 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 832 1238 lbs/1000' kgs/km
Allowable Ampacity at 60C 320 320
Allowable Ampacity at 75C 385 385
Allowable Ampacity at 90C 435 435

Standards & References

Southwire SIMpull® Aluminum Type XHHW-2 conductors comply with the following:

  • ASTM – B800 and B801
  • Listed per UL Standard 44
  • NOM-ANCE 90° C
  • Federal Specification A-A-59544
  • National Electrical Code, NFPA 70
  • NEMA WC-70 (ICEA S-95-658) Construction Requirements
  • Gas & Oil Resistant II
  • Sunlight Resistant
  • CT Rated
  • FT4
  • RoHS/Reach Compliant

Construction

Southwire Type XHHW-2 aluminum conductors are Alumaflex® brand AA-8000 series aluminum alloy, compact stranded. The insulation is an abrasion, moisture and heat resistant SIMpull® thermoset cross-linked polyethylene. Marked sunlight resistant.

Resources

There are no downloadable resources for this product.