Southwire® SIMpull XHHW-2® aluminum conductors are primarily used in conduit or recognized raceways for service and feeder wiring as specified in the National Electrical Code. XHHW-2 conductors may be used in wet or dry locations at temperatures not to exceed 90°C. Voltage rating for XHHW-2 conductors is 1000 volts. Suitable for use in Health Care Facilities per section 517.160 of the NEC where a dielectric constant of 3.5 or less may be specified. This product is designed to be installed without the application of pulling lubricant.
Stock # | 57634299 57634299 | |
Size (AWG or kcmil) (mm2) | 700 KCMIL 700 KCMIL | |
No. of Strands | 58 58 | |
Nom. OD (mils) (mm) | 1045 26.54 | mils mm |
Insulation Thickness (mils) (mm) | 80 2.03 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 784 1166 | lbs/1000' kgs/km |
Allowable Ampacity at 60C | 315 315 | |
Allowable Ampacity at 75C | 375 375 | |
Allowable Ampacity at 90C | 425 425 |
Southwire SIMpull® Aluminum Type XHHW-2 conductors comply with the following:
Southwire Type XHHW-2 aluminum conductors are Alumaflex® brand AA-8000 series aluminum alloy, compact stranded. The insulation is an abrasion, moisture and heat resistant SIMpull® thermoset cross-linked polyethylene. Marked sunlight resistant.