10-104 CU 3/C BLACK/WHITE/GREEN SJEOOW SEOPRENE YELLOW 105C 300V POLY 250 FT

10-104 CU 3/C BLACK/WHITE/GREEN SJEOOW SEOPRENE YELLOW 105C 300V POLY 250 FT

SKU: 65431901
300 Volt, 105°C Flexible Cord. Premium Oil Resistance, Sunlight, Water Resistance and Flame Retardant, UL / CSA listed.
Download Category Specifications:
PDF Excel Table
Register or Save Product
Add to Bill of Materials
Select Product Specifications
Construction
Outer Jacket / Armor Color
Conductor Color
Packaging

Application

Southwire Type SJEOOW Flexible Cords are permitted for Indoor and outdoor temporary power uses, portable industrial machinery, compressors, conveyor and automated production equipment. Cords are suitable for use in temperatures between -50°C to maximum 105°C.

Specifications

measurement
imperial metric
Stock # 65431901 65431901
Size (AWG or kcmil) 10 AWG 10 AWG
No. of Conductors 3 3
No. of Strands 104 104
Nom. OD (mils) (mm) 573 14.55 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 203 302 lbs/1000' kgs/km
Allowable Ampacity 30 30
Nom. DC Resistance (Conductor) 0.98 0.98
Conductor Colors BLACK/WHITE/GREEN BLACK/WHITE/GREEN

Standards & References

  • UL 62 Flexible Cords and Cables
  • CSA C22.2 No. 49 Flexible Cords and Cables
  • Passes CSA FT2 Flame Test
  • RoHS-2 (European Directive 2011/65/EU)
  • NEC Article 400 Flexible Cords, Cables and Fixture Wire
  • NEC Article 501.140 Class I Division 2
  • Federal Specification J-C-580B

Construction

  • Conductor: Class K stranded bare copper per ASTM B-174
  • Insulation: Heat, moisture and oil resistant TPE
  • Filler: Non-wicking polypropylene fillers, with a tissue-paper separator wrapped around the assembly
  • Jacket: Yellow TPE (Other colors available upon request)

Resources

There are no downloadable resources for this product.