1/C CU 2000V EPDM/CPE Type W RHH/RHW-2 Industrial Grade Cable 90°C

Flexible Copper Conductors, Ethylene Propylene Diene Monomer (EPDM) Insulation, Single Layer Chlorinated Polyethylene (CPE) Jacket. Type RHH/RHW-2 90°C Wet and Dry
Download Category Specifications:
PDF Excel Table

Application

Southwire Type W cable is a heavy-duty industrial cable for use in flexible, portable, and extra-hard usage applications per NEC Article 400. Suitable for continuous submersion in water ideal for submersible pumps. Also suitable for use in light to medium-duty mining applications. Sunlight and oil resistant. Highly flexible and easy to work with in cold conditions. Approved for use per the NEC® as Type RHH/RHW-2 90°C wet or dry. Meets FT-1 and FT-5 Flame Tests.

Specifications

measurement
imperial metric
Select a set of products below for more information:
Conductor Allowable Ampacities+ Resistance
Size (AWG or kcmil) No. of Strands Nom. OD (Conductor) (mils) (mm) Nom. OD (mils) (mm) Nom. OD (Over Ins.) (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity at 60C Allowable Ampacity at 75C Allowable Ampacity at 90C Insulation Thickness (mils) (mm) Nom. DC Resistance (Conductor) AC Resistance at 90°C
599664 8 AWG 8 AWG 168 168 433 11.00 132 197 40 40 48 48 55 55 60 1.52 0.65 0.65 0.82 0.82
640807 4 AWG 4 AWG 427 427 566 14.38 254 377 70 70 84 84 95 95 60 1.52 0.26 0.26 0.33 0.33
640810 2 AWG 2 AWG 259 259 660 16.76 350 521 96 96 115 115 130 130 60 1.52 0.17 0.17 0.21 0.21
641392 1 AWG 1 AWG 259 259 714 18.14 441 656 107 107 128 128 145 145 80 2.03 0.13 0.13 0.16 0.16
641395 1/0 AWG 1/0 AWG 259 259 741 18.82 511 760 126 126 150 150 170 170 80 2.03 0.11 0.11 0.13 0.13
641398 2/0 AWG 2/0 AWG 324 324 820 20.83 615 915 144 144 172 172 195 195 80 2.03 0.08 0.08 0.1 0.1
641388 3/0 AWG 3/0 AWG 418 418 836 21.23 747 1111 167 167 199 199 225 225 80 2.03 0.07 0.07 0.08 0.08
641402 4/0 AWG 4/0 AWG 532 532 901 22.89 892 1327 192 192 230 230 260 260 80 2.03 0.05 0.05 0.07 0.07
641405 250 KCMIL 250 KCMIL 608 608 991 25.17 1060 1577 215 215 257 257 290 290 95 2.41 0.04 0.04 0.06 0.06
641409 350 KCMIL 350 KCMIL 855 855 1100 27.94 1381 2056 259 259 310 310 350 350 95 2.41 0.03 0.03 0.04 0.04

Standards & References

  • ASTM B3 Standard Specification for Soft or Annealed Copper Wire
  • ASTM B172 Standard Specification for Rope-Lay-Stranded Copper Conductors Having Bunch-Stranded Copper Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 1650 Standard for Portable Power Cable
  • MSHA Approved
  • RoHS-2 (European Directive 2011/65/EU)

Construction

  • Conductor:Bare, soft drawn, annealed, flexible, rope-lay stranded copper per ASTM B3/B172
  • Separator Tape:Non-conducting tape applied between the conductor and insulation to facilitate stripping
  • Insulation:Ethylene Propylene Diene Monomer (EPDM)
  • Reinforcement Binder:Reinforcing twine.
  • Jacket:Black, flame resistant, thermosetting Chlorinated Polyethylene (CPE)

Resources

There are no downloadable resources for this product.