1/C CU 2000V EPR RHH/RHW-2 CPE Power Cable HDFPC-DLO RW90

UL Listed as 2kV Heavy Duty Flexible Power Cable (HDFPC) DLO, Rated 90°C Dry or Wet. 2kV Type RHH/RHW-2 Flexible Power Cable Rated 90°C Dry or Wet. CSA Listed as 2kV Type RW90. Composite Thermoset Wall EPDM/CPE Insulation/Jacket. Sizes 1/0 and Larger Rated For CT Use.
Download Category Specifications:
PDF Excel Table

Application

HDFPC-DLO is a 2kV flexible power cable with a variety of possible applications such as but not limited to: Drilling rigs, railroad and transit car wiring, mining and other industrial equipment, and as flexible motor leads and wind turbine applications. The cable is suited for use in wet and dry areas, conduits, ducts, troughs, trays, and where superior electrical properties are de- sired. The maximum continuous conductor temperature for normal operation is 90°C wet or dry. HDFPC-DLO is oil, heat, flame, abrasion, and sunlight resistant. Approved for use per the NEC® as Type RHH/RHW-2 and per the CE Code as 2kV Type RW90.

Specifications

measurement
imperial metric
Select a set of products below for more information:
Conductor Allowable Ampacities+ Resistance
Size (AWG or kcmil) No. of Strands Nom. OD (Conductor) (mils) (mm) Nom. OD (mils) (mm) Nom. OD (Over Ins.) (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity at 60C Allowable Ampacity at 75C Allowable Ampacity at 90C Insulation Thickness (mils) (mm) Nom. DC Resistance (Conductor) AC Resistance at 90°C
571253 12 AWG 12 AWG 19 19 210 5.33 36 54 25 25 30 30 1.69 1.69
560057 10 AWG 10 AWG 19 19 265 6.74 59 87 35 35 40 40 1.04 1.04
167015 6 AWG 6 AWG 65 65 370 9.40 127 189 65 65 75 75 0.419 0.419
167017 4 AWG 4 AWG 105 105 440 11.18 196 292 85 85 95 95 0.263 0.263
167019 2 AWG 2 AWG 161 161 432 10.97 251 374 115 115 130 130 0.166 0.166
167021 1/0 AWG 1/0 AWG 266 266 645 16.38 451 671 150 150 170 170 0.105 0.105
167022 2/0 AWG 2/0 AWG 342 342 690 17.53 566 843 175 175 195 195 0.0834 0.0834
167023 3/0 AWG 3/0 AWG 418 418 760 19.30 676 1006 200 200 225 225 0.0662 0.0662
167024 4/0 AWG 4/0 AWG 532 532 838 21.29 830 1235 230 230 260 260 0.0525 0.0525
167026 262.2 KCMIL 262.2 KCMIL 646 646 915 23.24 974 1450 267 267 304 304 0.0426 0.0426
167027 313.3 KCMIL 313.3 KCMIL 779 779 980 24.89 1123 1672 298 298 332 332 0.0357 0.0357
167029 373.7 KCMIL 373.7 KCMIL 931 931 1033 26.24 1334 1985 323 323 365 365 0.03 0.03
167030 444.4 KCMIL 444.4 KCMIL 1102 1102 1116 28.35 1661 2472 358 358 405 405 0.0252 0.0252
167031 535.3 KCMIL 535.3 KCMIL 1330 1330 1138 28.91 1842 2741 394 394 446 446 0.0209 0.0209
167032 646.4 KCMIL 646.4 KCMIL 1628 1628 1290 32.77 2292 3411 439 439 496 496 0.0174 0.0174
167033 777.7 KCMIL 777.7 KCMIL 1924 1924 1405 35.69 2719 4046 483 483 543 543 0.0146 0.0146
167035 1111 KCMIL 1111 KCMIL 2745 2745 1640 41.66 4162 6193 570 570 648 648 0.012 0.012

Standards & References

  • ASTM B3 Standard Specification for Soft or Annealed Copper Wire
  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • ASTM B172 Standard Specification for Rope-Lay-Stranded Copper Conductors Having Bunch-Stranded Copper Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 1685 Vertical-Tray Fire Propagation and Smoke Release Test
  • UL 2806 Heavy Duty Flexible Power Cable (HDFPC-DLO)
  • CSA C22.2 No. 38 Thermoset-insulated wires and cables Type RW90
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • IEEE 12020 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • MSHA Approved

Construction

  • Conductor:Flexible Stranded Rope-Lay Class I Tinned Copper per ASTM B33 and B172
  • Binder Tape:Mylar Tape
  • Insulation:2 layer Thermoset Ethylene Propylene Diene Monomer / Thermoset Chlorinated Polyethylene (EPDM/CPE)

Resources

There are no downloadable resources for this product.