Complete Audio Cable

SOUTHWIRE SIGNAL SPEAKER CABLE, IN-WALL RATED, STRANDED BARE COPPER

Download Category Specifications
Excel Table

Application

INTERCONNECT AMPLIFIERS AND SPEAKERS FOR HIGH END AUDIO TRANSMISSION IN PRO AUDIO AND STEREO SYSTEMS. LISTED BY UL FOR USE IN NEC POWER-LIMITED CIRCUITS EXCEPT THOSE ROUTED IN RISERS OR IN PLENUMS.

  • GENERAL PURPOSE DIRECT BURIAL POWER LIMITED CIRCUIT, TRAY AND COMMUNICATIONS CABLE USED IN AUDIO APPLICATIONS

Specifications

Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
945624
2 2
16 AWG 16 AWG
65 65
196 4.98
25 37
945644
4 4
16 AWG 16 AWG
65 65
228 5.80
45 67
945424
2 2
14 AWG 14 AWG
105 105
238 6.05
38 57
945444
4 4
14 AWG 14 AWG
105 105
279 7.09
70 104

Standards & References

Construction

  • Jacket: PVC

Resources

There are no downloadable resources for this product.