18-19 TINNED CU 2/C OAS CM/CL3/FPL/AWM 2092 PVC GRAY 1000 FT

Southwire #: L40008-1A

SOUTHWIRE NON-PLENUM COMMERCIAL AUDIO, CONTROL AND INSTRUMENTATION CABLE

Download Category Specifications
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Conductor Color
Packaging

Application

Commercial audio, general purpose power limited circuit cable for low voltage cable applications

Specifications

Stock # L40008-1A L40008-1A
No. of Conductors 2 2
Size (AWG or kcmil) (mm2) 18 AWG 18 AWG
No. of Strands 19 19
Insulation Thickness (mils) (mm) 15 0.38 mils mm
Nom. OD (mils) (mm) 224 5.69 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 29 43 lbs/1000' kgs/km

Standards & References

60C 300V AWM STYLE 2092

  • CM/CL3/FPL
  • UL 444/NEC ARTICLE 800/CSA C22.2 by C(UL)
  • UL 1685 VERTICAL TRAY/CSA FT1
  • ROHS-2 COMPLIANT

Construction

CONDUCTORS: 18 AWG STRANDED BC, 2 CONDUCTOR

  • Jacket: PVC
  • Shield/Drain: ALUMINUM/POLYESTER FOIL, 20 AWG 7 STR TC
  • Insulation: PE, COLORS: BLACK, CLEAR

Resources

There are no downloadable resources for this product.