LOW VOLTAGE FOR KEYPADS, TOUCH-PANEL CONTROLS AND OTHER HUMAN INTERFACE DEVICES FOR LUTRON SYSTEMS
Stock # | H91834-1A H91834-1A | |
No. of Conductors | 4 4 | |
Size (AWG or kcmil) (mm2) | 22 AWG 22 AWG | |
No. of Strands | 16 16 | |
Insulation Thickness (mils) (mm) | 9 0.23 | mils mm |
Nom. OD (mils) (mm) | 265 6.73 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 36 53 | lbs/1000' kgs/km |
CMR/CL3R
CONDUCTORS: 22 AWG, 1 PAIR STRANDED BC & 18 AWG, 1 PAIR STRANDED BC