ZIP SPEAKER 16/2 65/STR PROFESSIONAL CABLE

SKU: 946160518
SOUTHWIRE SIGNAL SPEAKER CABLE, IN-WALL RATED, STRANDED BARE COPPER
Download Category Specifications:
PDF Excel Table
Register or Save Product
Add to Bill of Materials
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

INTERCONNECT AMPLIFIERS AND SPEAKERS FOR HIGH END AUDIO TRANSMISSION IN PRO AUDIO AND STEREO SYSTEMS. LISTED BY UL FOR USE IN NEC POWER-LIMITED CIRCUITS EXCEPT THOSE ROUTED IN RISERS OR IN PLENUMS.

Specifications

measurement
imperial metric
Stock # 946160518 946160518
No. of Conductors 2 2
Size (AWG or kcmil) 16 AWG 16 AWG
No. of Strands 65 65
Nom. OD (mils) (mm) 266 6.76 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 27 40 lbs/1000' kgs/km

Standards & References

C(ETL)US TYPE CL3

Construction

CONDUCTORS: 16 AWG 65 STRAND BC, 2 CONDUCTOR

  • Jacket: PVC
  • Shield/Drain: UNSHIELDED

Resources

There are no downloadable resources for this product.