ZIP Speaker Standard Cable

SOUTHWIRE SIGNAL SPEAKER CABLE, IN-WALL RATED, STRANDED BARE COPPER
Download Category Specifications:
PDF Excel Table

Application

INTERCONNECT AMPLIFIERS AND SPEAKERS FOR HIGH END AUDIO TRANSMISSION IN PRO AUDIO AND STEREO SYSTEMS. LISTED BY UL FOR USE IN NEC POWER-LIMITED CIRCUITS EXCEPT THOSE ROUTED IN RISERS OR IN PLENUMS.

  • POWER LIMITED CIRCUIT CABLE AND COMMUNICATIONS FOR AUDIO APPLICATIONS

Specifications

measurement
imperial metric
Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
946016 2 2 24 AWG 24 AWG 7 7 150 3.81 6 9
946000 2 2 22 AWG 22 AWG 7 7 156 3.96 8 12
946030 2 2 18 AWG 18 AWG 16 16 200 5.08 15 23
946050 2 2 16 AWG 16 AWG 26 26 230 5.84 23 34
946070 2 2 14 AWG 14 AWG 41 41 264 6.71 34 50

Standards & References

Construction

  • Jacket: PVC

Resources

There are no downloadable resources for this product.