1/C CU 15kV 175 NLEPR 100% SIMpull® PVC MV-105

Type MV-105 Single Conductor Copper, 175 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 100% Insulation Level, Tape Shield, SIMpull Polyvinyl Chloride (PVC) Jacket, Dual Rated UL/CSA

Download Category Specifications
PDF Excel Table

Application

Specifications

Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
552080
1 1
350 KCMIL 350 KCMIL
37 37
175 4.45
1277 32.44
1662 2473
552082
1 1
750 KCMIL 750 KCMIL
61 61
175 4.45
1644 41.76
3129 4657

Standards & References

Construction