3/C CU 2.4kV 90 Mils NLEPR PVC MV-105

3/C CU 2.4kV 90 Mils NLEPR PVC MV-105

Type MV-105 Three Conductor Copper, 90 Mils No Lead Ethylene Propylene Rubber (NL-EPR) Polyvinyl Chloride (PVC) Jacket
Download Category Specifications:
PDF Excel Table

Application

Southwire’s 2.4KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -35°C for cold bend. For uses in Class I and II, Division 2 hazardous locations per NEC Article 501 and 502.Rated for 1000 lbs./FT maximum sidewall pressure.

Specifications

measurement
imperial metric
Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
600429 3 3 2 AWG 2 AWG 7 7 90 2.29 6 6 1239 31.48 1143 1702
607226 1 1 1/0 AWG 1/0 AWG 19 19 125 3.18 826 20.98 563 839
600411 3 3 1/0 AWG 1/0 AWG 19 19 90 2.29 4 4 1422 36.14 1681 2502
600387 3 3 500 KCMIL 500 KCMIL 37 37 90 2.29 1 1 2437 61.91 6292 9363
607119 1 1 750 KCMIL 750 KCMIL 61 61 155 3.94 1611 40.92 3023 4499

Standards & References

Construction

Resources

There are no downloadable resources for this product.