1500-91 MB CU CPRESS SD 46KV 445 mils 100% EPR 31x8 POLY JACKET/RED STRIPE

1500-91 MB CU CPRESS SD 46KV 445 mils 100% EPR 31x8 POLY JACKET/RED STRIPE

SKU: 62810899
Aluminum or Copper Conductor. EPR Insulation. Bare Copper Concentric Neutrals. Low Density Polyethylene Jacket.
Download Category Specifications:
PDF Excel Table
Register or Save Product
Add to Bill of Materials
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Predominantly used for primary underground distribution in conduit systems suitable for use in wet or dry locations, direct burial, underground duct, and where exposed to sunlight. To be used at 46,000 volts or less and at conductor temperatures not to exceed 105°C for normal operation.

Specifications

measurement
imperial metric
Stock # 62810899 62810899
No. of Conductors 1 1
Size (AWG or kcmil) 1500 KCMIL 1500 KCMIL
No. of Strands 91 91
Insulation Thickness (mils) (mm) 445 11.30 mils mm
Nom. OD (mils) (mm) 2871 72.92 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 8610 12812 lbs/1000' kgs/km

Standards & References

Southwire 46kV Primary UD EPR Cable meets or exceeds the following ASTM specifications:

  • B3: Soft Annealed Copper Wire
  • B8: Concentric-Lay-Stranded Copper Conductors, Hard, Medium-Hard or Soft
  • ICEA S-94-649
  • AEIC CS-8
  • RUS U-1

Construction

The cable is composed of a moisture blocked reverse lay, compressed stranded soft drawn copper, covered by a semi-conducting cross-linked polyethylene strand shield, an ethylene propylene rubber primary insulation, and a semiconducting cross-linked polyethylene insulation shield. Conductors are available with 100% insulation level. A concentric neutral of bare copper wires and a sunlight resistant, -40°C rated, insulating linear low density polyethylene jacket are applied over the insulation shield. The cable is identified by surface print on the jacket and with the lightning bolt symbol for supply cables indented in the jacket. Has red extruded stripes.

Resources

There are no downloadable resources for this product.