Armorlite® Type MC Multi-Circuit

SKU: 58584801
10/5 AWG Copper THHN/THWN Insulated Singles. Multiple Circuits. Green Insulated Grounding Conductor. UL Listed. 600 Volts. Rated VW-1. Lightweight Aluminum Interlocked Armor.
Download Category Specifications:
PDF Excel Table
Register or Save Product
Add to Bill of Materials
Select Product Specifications
Construction
Outer Jacket / Armor Color
Conductor Color
Packaging

Application

Southwire Armorlite® Type MC Cable - Multi-Circuit is suitable for use as follows:

  • Multiple circuits for branch, feeder and service power distribution in commercial, industrial, institutional, and multi-residential buildings.
  • Fished or embedded in plaster
  • Concealed or exposed installations.
  • Environmental air-handling spaces per NEC 300.22 (C).
  • Places of Assembly per NEC 518.4 and theaters per NEC 520.5.
  • Installation in cable tray and approved raceways
  • Under raised floors for information technology equipment conductors and cables per NEC 645.5(D) & 645.5(D)(2).
  • Class I Div. 2, Class II Div 2, & Class III Div. 1 Hazardous Locations.

Specifications

measurement
imperial metric
Stock # 58584801 58584801
No. of Conductors 10 10
Size (AWG or kcmil) 10 AWG 10 AWG
No. of Strands 1 1
Insulation Thickness (mils) (mm) 20 0.51 mils mm
Size (AWG) 10 10
Nom. OD (mils) (mm) 817 20.77 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 493 733 lbs/1000' kgs/km

Standards & References

Southwire's Armorlite® Type MC Cable - Multi-Circuit meets or exceeds the following requirements:

  • UL 83
  • UL 1569
  • UL 1685
  • UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com )
  • Federal Specification A-A59544 (formerly J-C-30B)
  • NFPA 70 (National Electrical Code), Article 330
  • Listed for use in UL 1, 2 and 3 Hour Through Penetration Firestop Systems
  • Jacketed & Non Jacketed will both pass " UL Test" & "FT4/IEEE 1202" (70,000 Btu/hr) Vertical Cable Tray Flame Test
  • REACH/RoHS-2 (Chemical Limit) Compliant

Construction

Southwire Armorlite® Type MC Cable - Multi-Circuit is constructed with 14 awg through 10 awg softdrawn copper Type THHN/THWN conductors rated 90°C dry, and a green insulated grounding conductor. The conductors are cabled together and a binder tape bearing the print legend is wrapped around the assembly. Aluminum interlocking armor is applied over the assembly. An optional PVC jacket can be applied over the armored assembly.

Resources

There are no downloadable resources for this product.