3/C CU 2000V Type G-GC RHINOFLEX™ CPE Mining Cable 90°C

3/C CU 2000V Type G-GC RHINOFLEX™ CPE Mining Cable 90°C

Flexible Copper conductors, EPR insulation, Cu/Nylon Braid Shield, Extra Heavy Duty Two Layer Chlorinated Polyethylene (CPE) Jacket with Optional Reflective Stripes
Download Category Specifications:
PDF Excel Table

Application

RHINOSHIELDTM Type SHD-GC is a heavy-duty trailing cable where flexibility and maximum protection is required. For use with mobile, reeling, or stationary mining equipment, continuous mining machines, longwall mining systems, and blast hole drillers. It is also an ex- cellent choice for shovels, draglines, dredges, cranes and marine shore-to-ship power supplies, and anytime extra-durable, flexible cable is required. Suitable for continuous submersion in water. Ground check conductor provides fail-safe ground monitoring. Embossed print legend for easy cable identification. Cold Bend and Impact Tested to -50°C.

Specifications

measurement
imperial metric
Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
591266 3 3 8 AWG 8 AWG 168 168 60 1.52 10 10 1026 26.06 661 984
585557 3 3 6 AWG 6 AWG 133 133 10 10 1050 26.67 790 1175
585028 3 3 4 AWG 4 AWG 259 259 8 8 1190 30.23 1015 1510
585725 3 3 2 AWG 2 AWG 308 308 60 1.52 7 7 1325 33.66 1414 2104
585726 3 3 2/0 AWG 2/0 AWG 324 324 80 2.03 4 4 1636 41.55 2402 3574
576054 3 3 4/0 AWG 4/0 AWG 532 532 80 2.03 1 1 2310 58.67 4408 6560
590199 3 3 250 KCMIL 250 KCMIL 608 608 2 2 2390 60.71 4387 6528
587531 3 3 350 KCMIL 350 KCMIL 855 855 2680 68.07 5801 8633

Standards & References

  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • ASTM B172 Standard Specification for Rope-Lay-Stranded Copper Conductors Having Bunch-Stranded Copper Conductors
  • ICEA S-75-381 Portable and Power Feeder Cables for Use in Mines
  • MSHA Approved

Construction

  • Conductor:Tin coated, soft drawn, annealed, flexible, rope-lay stranded copper per ASTM B33/B172
  • Separator Tape:Non-conducting tape applied between the conductor and insulation to facilitate stripping
  • Insulation:Ethylene Propylene Rubber (EPR)
  • Shield Separator:Non-conducting SBR tape applied to the phase insulation with a 50% overlap, adhesive side up
  • Braid Shield:Tin coated, soft drawn, annealed, copper braid shield (60% minimum coverage), combined with color coded nylon (black, white, red) with a 40% maximum coverage
  • Ground Check Conductor:Tin coated, soft drawn, annealed, rope stranded, flexible lay copper per ASTM B33/B172 with high strength yellow, polypropylene insulation
  • Ground Conductors:Two uninsulated, tin coated, soft drawn, annealed, rope stranded, flexible lay copper per ASTM B33/B172
  • Inner Jacket:Black, mold cured, extra heavy-duty integral fill, flame resistant, thermosetting Chlorinated Polyethylene (CPE)
  • Reinforcement:Reinforcing twine applied between the two jacket layers
  • Outer Jacket:Black, mold cured, extra heavy-duty, flame resistant, thermosetting Chlorinated Polyethylene (CPE). Alternate jacket colors available
  • Reflective Stripe:Highly visible reflective stripe embedded into the outer jacket to increase safety and help prevent cable runover (optional, contact your sales representative for part number)

Resources

There are no downloadable resources for this product.