8-71 CU 5/C DRILL CORD 600V BLACK

Southwire #: 58392099

Flexible Copper conductors, Ethylene Propylene Diene Monimor (EPDM) insulation, Extra Heavy Duty Two Layer Heavy-Duty Neoprene Jacket with Optional Reflective Stripes

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Conductor Color
Packaging

Application

Southwire’s Remote Power and Drill cord cable is a heavy-duty cable for use where limited flexing and rugged use are re- quired. For use in stationary heavy duty pumps or long-wall lighting application. Designed for long service life in wet or dry locations in underground mines. The cable is sunlight resistant, crush resistant, and abrasion resistant. Also suitable for continuous submersion in water. Embossed print legend for easy cable identification.

Specifications

Stock # 58392099 58392099
No. of Conductors 5 5
Size (AWG or kcmil) (mm2) 8 AWG 8 AWG
No. of Strands 71 71
Nom. OD (mils) (mm) 1090 27.69 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 717 1067 lbs/1000' kgs/km

Standards & References

  • ASTM B33: Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • ASTM B172: Standard Specification for Rope-Lay-Stranded Copper Conductors Having Bunch-Stranded Copper Conductors
  • ICEA S-75-381: Portable and Power Feeder Cables for Use in Mines

Construction

  • Conductor: Soft drawn, annealed, flexible, rope-lay stranded, uncoated copper per ASTM B3/B172.
  • Separator Tape: Non-conducting tape applied as needed between the conductor and insulation to facilitate stripping
  • Insulation: Ethylene Propylene Rubber (EPR). Color coded: 3-Conductor: Black, White, Green; 4 Conductor: Black, White, Red, Green; 5-Conductor: Black, White, Red, Green, Orange; 6-Conductor: Black, White, Red, Green, Orange, Blue
  • Filler: Fillers as needed
  • Inner Jacket: Black, heavy-duty integral fill flame resistant, thermosetting Neoprene
  • Reinforcement: Reinforcing twine applied between the two jacket layers.
  • Outer Jacket: Black, heavy-duty, integral fill, flame resistant, thermosetting Neoprene. Alternate jacket colors available.

Resources

There are no downloadable resources for this product.