Stock # | 67563599 67563599 | |
No. of Conductors | 4 4 | |
Size (AWG or kcmil) (mm2) | 3/0 AWG 3/0 AWG | |
No. of Strands | 15 15 | |
Insulation Thickness (mils) (mm) | 50 1.27 | mils mm |
Size (AWG) | 4 4 | |
Nom. OD (mils) (mm) | 1456 36.99 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 1236 1840 | lbs/1000' kgs/km |