Multiconductor 600V-2000V

Multiconductor 600V-2000V

Download Category Specifications:
PDF Excel Table

Application

Specifications

measurement
imperial metric
Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
582238 3 3 8 AWG 8 AWG 7 7 45 1.14 8 8 666 16.92 186 278
675613 3 3 2 AWG 2 AWG 7 7 40 1.02 6 6 945 24.02 566 843
675618 3 3 1 AWG 1 AWG 8 8 50 1.27 1052 26.72 658 980
675620 3 3 1/0 AWG 1/0 AWG 10 10 50 1.27 4 4 1132 28.75 761 1132
675622 3 3 2/0 AWG 2/0 AWG 12 12 50 1.27 1218 30.95 877 1305
675633 4 4 2/0 AWG 2/0 AWG 12 12 50 1.27 1342 34.11 1060 1578
599619 3 3 3/0 AWG 3/0 AWG 15 15 55 1.40 1311 33.31 897 1334
675635 4 4 3/0 AWG 3/0 AWG 15 15 50 1.27 1456 36.99 1232 1834
673253 3 3 4/0 AWG 4/0 AWG 19 19 50 1.27 1432 36.38 1137 1692
583727 4 4 4/0 AWG 4/0 AWG 19 19 55 1.40 2 2 1572 39.93 1429 2126
582222 3 3 250 KCMIL 250 KCMIL 22 22 65 1.65 1 1 1564 39.73 1313 1953
582123 4 4 250 KCMIL 250 KCMIL 22 22 65 1.65 1 1 1789 45.44 1724 2566
596550 3 3 350 KCMIL 350 KCMIL 35 35 65 1.65 1 1 1831 46.52 1786 2658
582124 4 4 350 KCMIL 350 KCMIL 35 35 65 1.65 1/0 1/0 2020 51.33 2277 3388
578537 4 4 400 KCMIL 400 KCMIL 35 35 65 1.65 1 1 2124 53.97 2504 3726
563211 3 3 500 KCMIL 500 KCMIL 35 35 65 1.65 1 1 2090 53.10 2282 3396
578536 4 4 500 KCMIL 500 KCMIL 35 35 65 1.65 1 1 2310 58.69 2955 4397
673497 3 3 600 KCMIL 600 KCMIL 41 41 70 1.78 600 600 2498 63.45 4211 6267
582127 4 4 600 KCMIL 600 KCMIL 58 58 80 2.03 350 350 2687 68.26 3978 5920
580013 3 3 750 KCMIL 750 KCMIL 58 58 80 2.03 3/0 3/0 2526 64.18 3373 5019

Standards & References

Construction

Resources

There are no downloadable resources for this product.