Shielded Multiconductor 600V-2000V

Shielded Multiconductor 600V-2000V

Type TC-ER Variable Frequency Drive Cable 600/1000 Volt Tinned Copper Conductors, Cross Linked Insulation Type RHH/RHW-2 Thermoplastic Elastomer Jacket, 90°C Dry or Wet -40°C Cold Impact Identification Method 4. 1000 Volt Flexible Motor Supply
Download Category Specifications:
PDF Excel Table

Application

Power supply cable for VFDs and motors, suitable for cable tray, conduit, raceways, exposed run (TC-ER) and machine tool wiring conforming to NFPA 79 2018. Suitable for free air and direct burial. For use on operation processes including fans, pumps, conveyors, compressors, elevators & lifts, extruders, crushers and presses. Can be used in accordance with NEC®Articles 336, 501 and 502.

Specifications

measurement
imperial metric
Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
677081 2 2 18 AWG 18 AWG 16 16 15 0.38 293 7.45 53 79
588460 3 3 18 AWG 18 AWG 16 16 15 0.38 320 8.13 63 94
588461 4 4 18 AWG 18 AWG 16 16 15 0.38 326 8.28 70 104
588462 5 5 18 AWG 18 AWG 16 16 15 0.38 353 8.97 83 123
588463 7 7 18 AWG 18 AWG 16 16 15 0.38 378 9.60 101 150
630837 9 9 18 AWG 18 AWG 16 16 15 0.38 442 11.23 130 193
588464 12 12 18 AWG 18 AWG 16 16 15 0.38 478 12.14 156 232
598625 18 18 18 AWG 18 AWG 16 16 15 0.38 576 14.63 222 331
598626 25 25 18 AWG 18 AWG 16 16 15 0.38 658 16.71 290 431
677082 2 2 16 AWG 16 AWG 26 26 15 0.38 321 8.16 66 99
588465 3 3 16 AWG 16 AWG 26 26 15 0.38 331 8.41 79 117
585342 4 4 16 AWG 16 AWG 26 26 45 1.14 16 16 523 13.28 156 233
588467 5 5 16 AWG 16 AWG 26 26 15 0.38 391 9.93 110 164
646241 6 6 16 AWG 16 AWG 26 26 45 1.14 16 16 687 17.47 231 343
588468 7 7 16 AWG 16 AWG 26 26 15 0.38 427 10.85 135 201
630836 9 9 16 AWG 16 AWG 26 26 15 0.38 491 12.47 171 255
588469 12 12 16 AWG 16 AWG 26 26 15 0.38 562 14.27 220 328
598627 18 18 16 AWG 16 AWG 26 26 15 0.38 646 16.41 303 451
598628 25 25 16 AWG 16 AWG 26 26 15 0.38 746 18.95 398 592
677083 2 2 14 AWG 14 AWG 41 41 15 0.38 349 8.86 84 125
588470 3 3 14 AWG 14 AWG 41 41 15 0.38 363 9.22 102 152
585343 4 4 14 AWG 14 AWG 41 41 45 1.14 14 14 565 14.35 194 289
588472 5 5 14 AWG 14 AWG 41 41 15 0.38 431 10.95 144 215
646242 6 6 14 AWG 14 AWG 41 41 45 1.14 14 14 702 17.83 272 405
588473 7 7 14 AWG 14 AWG 41 41 15 0.38 466 11.84 178 265
598629 12 12 14 AWG 14 AWG 41 41 15 0.38 623 15.82 297 442
598630 18 18 14 AWG 14 AWG 41 41 15 0.38 720 18.29 412 613
598631 25 25 14 AWG 14 AWG 41 41 15 0.38 875 22.23 583 867
677084 2 2 12 AWG 12 AWG 65 65 15 0.38 387 9.83 112 167
677194 3 3 12 AWG 12 AWG 65 65 15 0.38 416 10.58 143 213
585344 4 4 12 AWG 12 AWG 65 65 45 1.14 12 12 635 16.13 267 397
588476 5 5 12 AWG 12 AWG 65 65 15 0.38 489 12.42 207 308
646243 6 6 12 AWG 12 AWG 65 65 45 1.14 12 12 705 17.92 331 492
588477 7 7 12 AWG 12 AWG 65 65 15 0.38 555 14.10 269 400
677085 2 2 10 AWG 10 AWG 105 105 20 0.51 455 11.56 160 238
677196 3 3 10 AWG 10 AWG 105 105 20 0.51 556 14.12 223 332
585416 4 4 10 AWG 10 AWG 105 105 45 1.14 10 10 698 17.73 339 505
588479 5 5 10 AWG 10 AWG 105 105 20 0.51 608 15.44 317 471
646244 6 6 10 AWG 10 AWG 105 105 45 1.14 10 10 777 19.74 425 633
588480 7 7 10 AWG 10 AWG 105 105 20 0.51 658 16.71 395 587
643354 4 4 8 AWG 8 AWG 168 168 30 0.76 10 10 717 18.21 435 647
677156 7 7 8 AWG 8 AWG 168 168 62 1.57 1028 26.11 654 973
643356 4 4 6 AWG 6 AWG 259 259 30 0.76 6 6 885 22.48 669 995
677158 8 8 6 AWG 6 AWG 266 266 62 1.57 1054 26.77 846 1258
643358 4 4 4 AWG 4 AWG 420 420 40 1.02 8 8 1020 25.91 973 1448
643360 4 4 2 AWG 2 AWG 651 651 40 1.02 8 8 1237 31.42 1434 2134
585342 null null null null

Standards & References

  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • ASTM B172 Standard Specification for Rope-Lay-Stranded Copper Conductors Having Bunch-Stranded Copper Conductors
  • ASTM B174 Standard Specification for Bunch-Stranded Copper
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 758 Standard for Appliance Wiring Material Style 20886
  • UL 1277 Electrical Power and Control Tray Cables
  • UL 2277 Flexible Motor Supply Cable and Wind Turbine Tray Cable
  • CSA C22.2 No. 210 Appliance wiring material products I/II A/B
  • CSA C22.2 No.230 Tray Cables - Rated TC-ER
  • CSA C22.2 No. 239 Control and instrumentation cables
  • CE/RoHS-2 – The CE Marking has been applied solely to express the conformance to the material restrictions identified in the RoHS-2 (2011/65/EU) Directive

Construction

  • Conductor:Class K, Flexible stranded tinned annealed copper per ASTM B3, B172, and B174
  • Insulation:Cross Linked Insulation RHH/RHW-2
  • Ground:Green Ground with Yellow Stripe. Size equal to phase conductor
  • Drain Wire:Tinned copper. Drain wire size is two gauges smaller than phase size
  • Shielding:100% coverage aluminum/mylar/aluminum foil, overall 85% coverage tinned copper braid
  • Jacket:Black Thermoplastic elastomer TPE

Resources

There are no downloadable resources for this product.