Single Conductor 2000V

Download Category Specifications:
PDF Excel Table

Application

Southwire’s 600 or 1000 Volt power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502.

Specifications

measurement
imperial metric
Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
643576 0 0 6 AWG 6 AWG 7 7 85 2.16 339 8.61 55 81
586673 0 0 4 AWG 4 AWG 7 7 85 2.16 383 9.73 77 115
586672 0 0 2 AWG 2 AWG 6 6 85 2.16 438 11.13 104 155
643583 0 0 1 AWG 1 AWG 8 8 105 2.67 509 12.93 138 205
560397 1 1 1/0 AWG 1/0 AWG 10 10 55 1.40 452 11.48 143 212
583673 0 0 2/0 AWG 2/0 AWG 12 12 105 2.67 586 14.88 196 292
577100 0 0 3/0 AWG 3/0 AWG 16 16 105 2.67 633 16.08 235 350
575991 0 0 4/0 AWG 4/0 AWG 19 19 80 2.03 635 16.13 279 416
560362 1 1 250 KCMIL 250 KCMIL 22 22 65 1.65 657 16.69 312 464
584290 0 0 300 KCMIL 300 KCMIL 21 21 120 3.05 810 20.57 398 593
560363 1 1 350 KCMIL 350 KCMIL 35 35 65 1.65 753 19.13 419 624
584291 0 0 400 KCMIL 400 KCMIL 35 35 120 3.05 899 22.83 518 771
560380 1 1 500 KCMIL 500 KCMIL 35 35 65 1.65 873 22.17 578 860
583586 4 4 500 KCMIL 500 KCMIL 34 34 60 1.52 2325 59.06 2995 4457
585499 0 0 600 KCMIL 600 KCMIL 37 37 135 3.43 1083 27.51 745 1109
560381 1 1 750 KCMIL 750 KCMIL 58 58 80 2.03 1076 27.33 867 1290
597540 4 4 750 KCMIL 750 KCMIL 58 58 70 1.78 3/0 3/0 2925 74.30 4673 6954
641387 0 0 1000 KCMIL 1000 KCMIL 58 58 135 3.43 1330 33.78 1169 1740

Standards & References

  • ASTM B800 8000 Series Aluminum Alloy Wire
  • ASTM B836 Compact Rounded Stranded Aluminum Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-58-679 Control Cable Conductor Identification Method 4
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • VW-1 (Vertical-Wire) Flame Test

Construction

  • Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
  • Insulation:Cross Linked Polyethylene (XLPE) Type XHHW-2

Resources

There are no downloadable resources for this product.