Single Conductor 600V-2000V

Single Conductor 600V-2000V

Power Cable 600Volt Single Conductor Copper, Cross Linked Polyethylene (XLPE) insulation XHHW-2 Polyvinyl Chloride (PVC) Jacket
Download Category Specifications:
PDF Excel Table

Application

Southwire’s 600 Volt power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502.

Specifications

measurement
imperial metric
Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
643665 1 1 14 AWG 14 AWG 7 7 45 1.14 165 4.21 24 36
595475 19 19 14 AWG 14 AWG 7 7 30 0.76 804 20.42 434 646
597958 0 0 12 AWG 12 AWG 19 19 75 1.91 243 6.17 40 59
579962 0 0 10 AWG 10 AWG 19 19 75 1.91 263 6.68 53 80
592831 2 2 10 AWG 10 AWG 7 7 30 0.76 10 10 463 11.77 165 245
569037 0 0 8 AWG 8 AWG 19 19 85 2.16 313 7.95 80 118
569039 0 0 6 AWG 6 AWG 19 19 85 2.16 349 8.86 114 170
569040 0 0 4 AWG 4 AWG 19 19 85 2.16 396 10.06 167 248
641691 1 1 3 AWG 3 AWG 7 7 45 1.14 346 8.79 189 281
551088 0 0 2 AWG 2 AWG 7 7 30 0.76 438 11.13 258 384
589490 0 0 1 AWG 1 AWG 19 19 556 14.12 357 531
553446 1 1 1/0 AWG 1/0 AWG 19 19 57 1.45 474 12.04 362 538
561560 1 1 2/0 AWG 2/0 AWG 19 19 45 1.14 617 15.67 512 762
581799 1 1 3/0 AWG 3/0 AWG 19 19 45 1.14 669 16.99 629 936
429712 1 1 4/0 AWG 4/0 AWG 19 19 57 1.45 612 15.54 701 1044
551089 1 1 250 KCMIL 250 KCMIL 37 37 65 1.65 817 20.75 947 1409
589499 0 0 350 KCMIL 350 KCMIL 37 37 945 24.00 1297 1930
557136 0 0 500 KCMIL 500 KCMIL 37 37 95 2.41 989 25.12 1733 2580
595421 0 0 600 KCMIL 600 KCMIL 61 61 1200 30.48 2152 3203
593173 3 3 600 KCMIL 600 KCMIL 61 61 80 2.03 3/0 3/0 2436 61.88 7230 10760
551091 1 1 750 KCMIL 750 KCMIL 61 61 65 1.65 1275 32.39 2633 3919
589488 0 0 1000 KCMIL 1000 KCMIL 91 91 65 1.65 1409 35.79 3420 5090
550581 1 1 1550 KCMIL 1550 KCMIL 3843 3843 145 3.68 2130 54.10 5757 8568
589502 null null null null

Standards & References

  • ASTM B3 Standard Specification for Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-58-679 Control Cable Conductor Identification Method 4
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test

Construction

  • Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  • Insulation:Cross Linked Polyethylene (XLPE) Type XHHW-2
  • Overall Jacket:Polyvinyl Chloride (PVC) Jacket

Resources

There are no downloadable resources for this product.