Unshielded Multiconductor 600V-2000V

Unshielded Multiconductor 600V-2000V

Type TC-ER Control Cable 600Volt Copper Conductors, Ethylene Propylene Rubber (EPR) Insulation XHHW-2 Chlorinated Polyethylene (CPE) Jacket, Control Cable Conductor Identification Method 1 Table 2. VW-1 Rated.
Download Category Specifications:
PDF Excel Table

Application

Southwire’s 600 Volt Type TC-ER control cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Exposed runs (TC-ER) per NEC 336.10. VW-1 Rated.

Specifications

measurement
imperial metric
Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
677071 2 2 18 AWG 18 AWG 16 16 15 0.38 266 6.76 35 53
566938 3 3 18 AWG 18 AWG 7 7 276 7.02 47 69
582642 4 4 18 AWG 18 AWG 16 16 15 0.38 306 7.77 55 81
569926 5 5 18 AWG 18 AWG 16 16 15 0.38 334 8.48 71 105
569927 6 6 18 AWG 18 AWG 16 16 15 0.38 360 9.14 84 125
581513 7 7 18 AWG 18 AWG 16 16 15 0.38 358 9.09 80 119
569928 8 8 18 AWG 18 AWG 16 16 15 0.38 365 9.27 94 140
582645 9 9 18 AWG 18 AWG 16 16 15 0.38 411 10.44 102 152
571341 10 10 18 AWG 18 AWG 16 16 15 0.38 417 10.59 116 172
569929 12 12 18 AWG 18 AWG 16 16 15 0.38 442 11.23 131 195
569943 14 14 18 AWG 18 AWG 16 16 15 0.38 462 11.73 149 221
571342 16 16 18 AWG 18 AWG 16 16 15 0.38 515 13.08 170 253
582647 18 18 18 AWG 18 AWG 16 16 15 0.38 554 14.07 225 335
569944 19 19 18 AWG 18 AWG 16 16 15 0.38 552 14.02 208 309
571389 24 24 18 AWG 18 AWG 16 16 15 0.38 651 16.54 266 396
581514 25 25 18 AWG 18 AWG 16 16 15 0.38 635 16.13 254 377
569930 37 37 18 AWG 18 AWG 16 16 15 0.38 740 18.80 372 553
631324 73 73 18 AWG 18 AWG 7 7 1150 29.22 832 1238
595482 0 0 16 AWG 16 AWG 7 7 31 0.79 964 24.49 524 780
569912 2 2 16 AWG 16 AWG 26 26 15 0.38 302 7.67 54 80
571340 3 3 16 AWG 16 AWG 26 26 15 0.38 313 7.95 62 92
569914 4 4 16 AWG 16 AWG 26 26 15 0.38 341 8.66 75 112
569915 5 5 16 AWG 16 AWG 26 26 15 0.38 372 9.45 92 137
569916 6 6 16 AWG 16 AWG 26 26 15 0.38 402 10.21 105 156
569917 7 7 16 AWG 16 AWG 26 26 15 0.38 402 10.21 113 168
569918 8 8 16 AWG 16 AWG 26 26 15 0.38 457 11.61 136 202
570089 9 9 16 AWG 16 AWG 19 19 452 11.50 140 209
569910 10 10 16 AWG 16 AWG 26 26 15 0.38 464 11.79 165 246
569919 12 12 16 AWG 16 AWG 26 26 15 0.38 524 13.31 191 285
570090 14 14 16 AWG 16 AWG 26 26 15 0.38 569 14.45 218 324
604975 15 15 16 AWG 16 AWG 26 26 15 0.38 595 15.13 228 339
569920 16 16 16 AWG 16 AWG 26 26 15 0.38 579 14.71 241 359
596817 17 17 16 AWG 16 AWG 7 7 662 16.83 261 388
582653 18 18 16 AWG 16 AWG 26 26 15 0.38 623 15.82 263 391
569922 19 19 16 AWG 16 AWG 26 26 15 0.38 628 15.95 279 415
569911 24 24 16 AWG 16 AWG 26 26 15 0.38 670 17.02 346 515
581517 25 25 16 AWG 16 AWG 26 26 15 0.38 717 18.21 346 514
569923 30 30 16 AWG 16 AWG 26 26 15 0.38 765 19.43 431 642
569924 37 37 16 AWG 16 AWG 26 26 15 0.38 860 21.84 545 811
581518 41 41 16 AWG 16 AWG 26 26 15 0.38 914 23.22 585 871
408484 2 2 14 AWG 14 AWG 7 7 15 0.38 305 7.75 56 84
408518 3 3 14 AWG 14 AWG 7 7 15 0.38 322 8.19 75 111
408542 4 4 14 AWG 14 AWG 7 7 15 0.38 351 8.94 95 141
408575 5 5 14 AWG 14 AWG 7 7 15 0.38 380 9.66 110 164
569934 6 6 14 AWG 14 AWG 41 41 15 0.38 447 11.35 138 206
408633 7 7 14 AWG 14 AWG 7 7 15 0.38 412 10.49 146 217
570091 8 8 14 AWG 14 AWG 41 41 15 0.38 518 13.18 201 300
408740 9 9 14 AWG 14 AWG 7 7 15 0.38 490 12.45 190 282
569935 10 10 14 AWG 14 AWG 41 41 15 0.38 595 15.11 233 347
408807 12 12 14 AWG 14 AWG 7 7 15 0.38 573 14.57 257 382
412874 15 15 14 AWG 14 AWG 7 7 15 0.38 632 16.07 313 466
569936 16 16 14 AWG 14 AWG 41 41 15 0.38 678 17.22 341 508
582658 18 18 14 AWG 14 AWG 41 41 15 0.38 697 17.70 363 541
412908 19 19 14 AWG 14 AWG 7 7 15 0.38 664 16.87 381 567
608729 20 20 14 AWG 14 AWG 7 7 15 0.38 697 17.71 401 597
570094 24 24 14 AWG 14 AWG 41 41 15 0.38 784 19.91 489 727
552133 25 25 14 AWG 14 AWG 7 7 15 0.38 778 19.78 493 734
591956 30 30 14 AWG 14 AWG 7 7 30 0.76 996 25.30 666 991
552190 37 37 14 AWG 14 AWG 7 7 15 0.38 921 23.40 736 1095
408468 2 2 12 AWG 12 AWG 7 7 15 0.38 340 8.65 76 113
408526 3 3 12 AWG 12 AWG 7 7 15 0.38 364 9.27 108 160
408559 4 4 12 AWG 12 AWG 7 7 15 0.38 397 10.09 131 195
408583 5 5 12 AWG 12 AWG 7 7 15 0.38 428 10.87 155 231
569941 6 6 12 AWG 12 AWG 65 65 15 0.38 504 12.80 208 310
408641 7 7 12 AWG 12 AWG 7 7 15 0.38 471 11.98 211 314
569942 8 8 12 AWG 12 AWG 65 65 15 0.38 620 15.75 297 441
408757 9 9 12 AWG 12 AWG 7 7 15 0.38 580 14.73 283 421
953125 10 10 12 AWG 12 AWG 7 7 30 0.76 714 18.16 349 520
408815 12 12 12 AWG 12 AWG 7 7 15 0.38 649 16.49 364 541
412882 15 15 12 AWG 12 AWG 7 7 15 0.38 725 18.42 455 676
412916 19 19 12 AWG 12 AWG 7 7 15 0.38 762 19.35 552 822
552166 25 25 12 AWG 12 AWG 7 7 15 0.38 943 23.96 757 1127
552224 37 37 12 AWG 12 AWG 7 7 15 0.38 1050 26.68 1101 1638
408492 2 2 10 AWG 10 AWG 7 7 20 0.51 408 10.36 112 167
408534 3 3 10 AWG 10 AWG 7 7 20 0.51 433 11.01 157 234
408567 4 4 10 AWG 10 AWG 7 7 20 0.51 505 12.83 205 304
408591 5 5 10 AWG 10 AWG 7 7 20 0.51 548 13.93 251 374
408658 7 7 10 AWG 10 AWG 7 7 20 0.51 597 15.16 370 551
408765 9 9 10 AWG 10 AWG 7 7 20 0.51 694 17.63 487 724
408823 12 12 10 AWG 10 AWG 7 7 20 0.51 781 19.85 633 942
601666 19 19 10 AWG 10 AWG 7 7 20 0.51 963 24.46 882 1312
592004 0 0 8 AWG 8 AWG 7 7 284 7.21 79 118
443390 3 3 8 AWG 8 AWG 7 7 30 0.76 10 10 630 16.01 301 448
557694 4 4 8 AWG 8 AWG 7 7 30 0.76 10 10 695 17.66 377 562
443408 3 3 6 AWG 6 AWG 7 7 30 0.76 8 8 734 18.65 450 669
553438 4 4 6 AWG 6 AWG 7 7 30 0.76 8 8 789 20.06 558 830
443416 3 3 4 AWG 4 AWG 7 7 40 1.02 8 8 804 20.44 615 915
591986 4 4 4 AWG 4 AWG 7 7 45 1.14 8 8 936 23.77 803 1195
443424 3 3 2 AWG 2 AWG 7 7 40 1.02 6 6 986 25.06 966 1437
591988 4 4 2 AWG 2 AWG 7 7 45 1.14 6 6 1123 28.52 1214 1807
443432 3 3 1 AWG 1 AWG 19 19 50 1.27 6 6 1116 28.35 1178 1753
591990 4 4 1 AWG 1 AWG 19 19 55 1.40 6 6 1279 32.49 1527 2273
443440 3 3 1/0 AWG 1/0 AWG 19 19 50 1.27 6 6 1183 30.07 1404 2089
554568 4 4 1/0 AWG 1/0 AWG 19 19 50 1.27 6 6 1304 33.13 1843 2742
443457 3 3 2/0 AWG 2/0 AWG 19 19 50 1.27 6 6 1278 32.48 1685 2508
556720 4 4 2/0 AWG 2/0 AWG 19 19 50 1.27 6 6 1410 35.83 2243 3338
592011 0 0 3/0 AWG 3/0 AWG 19 19 695 17.65 652 970
443465 3 3 3/0 AWG 3/0 AWG 19 19 50 1.27 4 4 1386 35.23 2166 3223
602029 4 4 3/0 AWG 3/0 AWG 19 19 50 1.27 4 4 1531 38.89 2797 4163
443473 3 3 4/0 AWG 4/0 AWG 19 19 50 1.27 4 4 1481 37.64 2599 3868
444745 4 4 4/0 AWG 4/0 AWG 19 19 50 1.27 4 4 1637 41.59 3282 4885
443481 3 3 250 KCMIL 250 KCMIL 37 37 60 1.52 4 4 1659 42.14 3087 4594
591999 4 4 250 KCMIL 250 KCMIL 37 37 65 1.65 4 4 1939 49.25 4006 5962
443507 3 3 350 KCMIL 350 KCMIL 37 37 60 1.52 3 3 1941 49.31 4179 6219
592001 4 4 350 KCMIL 350 KCMIL 37 37 65 1.65 3 3 2202 55.93 5421 8067
443523 3 3 500 KCMIL 500 KCMIL 37 37 60 1.52 2 2 2168 55.07 5725 8520
552513 4 4 500 KCMIL 500 KCMIL 37 37 60 1.52 2 2 2397 60.89 7476 11126
604777 3 3 600 KCMIL 600 KCMIL 61 61 70 1.78 2 2 2431 61.77 6842 10181
604819 4 4 600 KCMIL 600 KCMIL 61 61 70 1.78 2 2 2691 68.37 9001 13394
592017 0 0 750 KCMIL 750 KCMIL 61 61 65 1.65 1286 32.66 2654 3950
602094 3 3 750 KCMIL 750 KCMIL 61 61 70 1.78 1 1 2652 67.37 8625 12836
581514 18 null 18 null 16 16 15 0.38 640 16.26 245 365
581516 null null null null

Standards & References

  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 1277 Electrical Power and Control Tray Cables
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-58-679 Control Cable Conductor Identification Method 1 Table 2
  • ICEA S-73-532 Standard for Control, Thermocouple Extension and Instrumentation Cables
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test

Construction

  • Conductor:7 strands class B compressed tinned copper per ASTM B33 and ASTM B8
  • Insulation:Ethylene Propylene Rubber (EPR) XHHW-2, 30 Mils thick. VW-1 Rated.
  • Binder:Polyester flat thread binder tape
  • Overall Jacket:Chlorinated Polyethylene (CPE) Jacket

Resources

There are no downloadable resources for this product.