No. of Conductors | 3 3 | |
Size (AWG or kcmil) (mm2) | 8 AWG 8 AWG | |
No. of Strands | 19 19 | |
Insulation Thickness (mils) (mm) | 60 1.52 | mils mm |
Size (AWG) | 10 10 | |
Nom. OD (mils) (mm) | 670 17.02 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 311 463 | lbs/1000' kgs/km |