3" ORANGE HDPE EMPTY DUCT SCHEDULE 40 UL

3" ORANGE HDPE EMPTY DUCT SCHEDULE 40 UL

SKU: 63211599
Download Category Specifications:
Excel Table
Register or Save Product
Add to Bill of Materials
Select Product Specifications
Construction
Packaging

Application

Commonly installed from transformer to transformer or as underground cables exiting substations

Specifications

measurement
imperial metric
Stock # 63211599 63211599
Size 3 3
Wall Type SCH40 SCH40
Nom. OD (mils) (mm) 3500 88.90 mils mm
Minimum Wall Thickness 3.5 3.5
Nominal Inside Diamater (mils) (mm) 3 0.08 mils mm
Min. Bend Radius (in) (cm) 39 99.06 inch cm
Maximum Pulling Tension 4740 4740
Nominal Total Weight (lbs/1000') (kgs/km) 979 1456 lbs/1000' kgs/km
Tape Type NONE NONE
Color ORANGE ORANGE
Stripe Color NONE NONE

Standards & References

  • ASTM D3350 Standard Specification for Polyethylene Plastics Pipe and Fittings Materials
  • ASTM D3485 Standard Specification for Coilable High Density Polyethylene (HDPE) Cable in Conduit (CIC)
  • ASTM F2160 Standard Specification for Solid Wall High Density Polyethylene (HDPE) Conduit Based on Controlled Outside Diameter (OD)
  • UL 1990 Standard for Nonmetallic Underground Conduit with Conductors
  • NEMA TC-7 Smooth-Wall Coilable Electrical Polyethylene Conduit

Construction

  • HDPE conduit
  • Schedule 40
  • Material meets or exceeds the requirements in ASTM D3350 for Class PE435540C (Black) or “E” (colors with UV Stabilizers).

Resources

There are no downloadable resources for this product.