CIC 3/4" EMPTY DUCT HDPE S40 GY

CIC 3/4" EMPTY DUCT HDPE S40 GY

SKU: 63226001
Download Category Specifications:
Excel Table
Register or Save Product
Add to Bill of Materials
Select Product Specifications
Construction
Packaging

Application

Commonly installed from transformer to transformer or as underground cables exiting substations

Specifications

measurement
imperial metric
Stock # 63226001 63226001
Size 0.75 0.75
Wall Type SCH40 SCH40
Nom. OD (mils) (mm) 1050 26.67 mils mm
Minimum Wall Thickness 1.05 1.05
Nominal Inside Diamater (mils) (mm) 0 0.02 mils mm
Min. Bend Radius (in) (cm) 12 30.48 inch cm
Maximum Pulling Tension 710 710
Nominal Total Weight (lbs/1000') (kgs/km) 149 222 lbs/1000' kgs/km
Tape Type NONE NONE
Color GRAY GRAY
Stripe Color NONE NONE

Standards & References

  • ASTM D3350 Standard Specification for Polyethylene Plastics Pipe and Fittings Materials
  • ASTM D3485 Standard Specification for Coilable High Density Polyethylene (HDPE) Cable in Conduit (CIC)
  • ASTM F2160 Standard Specification for Solid Wall High Density Polyethylene (HDPE) Conduit Based on Controlled Outside Diameter (OD)
  • UL 1990 Standard for Nonmetallic Underground Conduit with Conductors
  • NEMA TC-7 Smooth-Wall Coilable Electrical Polyethylene Conduit

Construction

  • HDPE conduit
  • Schedule 80
  • Material meets or exceeds the requirements in ASTM D3350 for Class PE435540C (Black) or “E” (colors with UV Stabilizers).

Resources

There are no downloadable resources for this product.