CU 2000V EPR RHH/RHW-2 LSZH TRACTION POWER CABLE

Traction Power Cable 2000 Volt Single Conductor Copper, Ethylene Propylene Rubber (EPR) insulation RHH/RHW-2 SOLONON® Low Smoke Zero Halogen (LSZH) Jacket

Download Category Specifications
PDF Excel Table

Application

Specifications

Select a set of products below for more information:
Conductor Ground Wire
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Size (AWG) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity
644487
1 1
350 KCMIL 350 KCMIL
37 37
65 1.65
944 23.98
1296 1929
890433
1 1
500 KCMIL 500 KCMIL
37 37
65 1.65
1063 27.00
1791 2665
647082
1 1
1000 KCMIL 1000 KCMIL
127 127
65 1.65
1450 36.83
3468 5161

Standards & References

Construction